Tap Socket (Drive 12.7 mm)

Tap Socket (Drive 12.7 mm)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Threading with a standard tap for recap work.
High-durability special steel used, reasonable price.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
445TS
480TS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Applicable Tap Trusco Code Mass
(g)

40.04 €

1 6 Days 4.5M5、M6396-327695

40.26 €

1 6 Days 8M14396-3314120

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape Tap Overall length (L dimension)(mm) 50 Accessory Pin, Ring Stop Screw

Tech Support