Protek Welding Curtain AC35 (Screen)

Protek Welding Curtain AC35 (Screen)
  • Volume Discount
[Features]
· Protects the eyes by blocking powerful ultraviolet rays and other harmful rays generated during welding
· A suitable level of transparency to enable observation of work from the exterior
· Comes in three different colors (yellow, green, dark green) to enable work positions and conditions to be identified using different colors.
(Yellow is suitable for distant work or for careful observation of working conditions. Green is suitable for close work. Dark green is suitable when large volume of arc light is emitted.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC35-SH-D
AC35-SH-Y
AC35-SS-D
AC35-SS-G
AC35-SS-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Type Features

156.86 €

1 9 Days Dark green850SH (for PH)Protects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 3 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

120.95 €

1 8 Days Yellow850SH (for PH)Protects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 4 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

190.04 €

1 Available 5 Days Dark green1760SS (for PS)Protects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 7 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

190.04 €

1 Available 9 Days Green1760SS (for PS)Protects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 6 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

190.04 €

1 Available 9 Days Yellow1760SS (for PS)Protects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 5 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

Loading...

  1. 1

Basic information

Product Type Welding light shielding barrier Foot shape Fixed Type Height(mm) 1470
Original Fabric Dimensions 0.35 mm (thickness) X 1,370 mm (width) X 40 ml (length) Standard Screen (With S-shaped Hooks)

Tech Support