PSC Straight Collet

PSC Straight Collet
Oil hole type straight collet

[Features]
· Use when using a tool with a lubrication hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSC20-4
PSC20-6
PSC20-8
PSC20-10
PSC20-12
PSC20-14
PSC20-16
PSC32-6
PSC32-8
PSC32-10
PSC32-12
PSC32-14
PSC32-16
PSC32-18
PSC32-19
PSC32-20
PSC32-21
PSC32-22
PSC32-23
PSC32-24
PSC32-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
L
(mm)
φd
(mm)
Collet Outer Diameter
(mm)
A
(mm)

102.00 €

1 9 Days 46127207.5

88.00 €

1 9 Days 66127207.5

88.00 €

1 9 Days 86127208.2

88.00 €

1 9 Days 106127208.2

88.00 €

1 9 Days 126127208.7

88.00 €

1 9 Days 146128208.7

88.00 €

1 9 Days 166128208.7

116.00 €

1 9 Days 67438327.5

116.00 €

1 9 Days 87438328.2

116.00 €

1 9 Days 107438328.2

116.00 €

1 9 Days 127438328.7

116.00 €

1 9 Days 147438328.7

116.00 €

1 9 Days 167438328.7

116.00 €

1 9 Days 187438329.2

116.00 €

1 9 Days 197438329.2

116.00 €

1 9 Days 207438329.2

116.00 €

1 9 Days 217438329.2

116.00 €

1 9 Days 227438329.5

116.00 €

1 5 Days 237438329.5

116.00 €

1 9 Days 247438329.5

116.00 €

1 9 Days 257438329.5

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through) Features Use when using a tool with a lubrication hole.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360