Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MGN6 |
MGN8 |
MGN10 |
MGN13 |
MGN16 |
MGN20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | φA (mm) | Conforming main body | Compatible Main Body Size (mm) | |
---|---|---|---|---|---|---|---|---|
64.00 € | 1 | 5 Days | 20.5 | 20 | MEGA 6N | 6 | ||
68.00 € | 1 | 7 Days | 23 | 25 | MEGA 8N | 8 | ||
79.08 € 45.87 € | 1 |
Same day
Stock | 24 | 30 | MEGA10N | 10 | ||
78.00 € | 1 | 5 Days | 27 | 35 | MEGA13N | 13 | ||
90.00 € | 1 | 9 Days | 27 | 42 | MEGA16N | 16 | ||
109.42 € 72.22 € | 1 |
Same day
Stock | 27 | 46 | MEGA20N | 20 |
Loading...
Product Category | Attachments/Accessories | Specifications | For Mega New Baby Chuck |
---|
Configure
Stock
Basic Attributes
B(mm)
φA(mm)
Conforming main body
Compatible Main Body Size(mm)
Type
Filter by standard shipping days
Optional Attributes