Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HF-800K-3.2-20 |
HF-800K-4-20 |
HF-800K-5-20 |
HF-800K-6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | |
---|---|---|---|---|---|
310.91 € | 1 | 8 Days | 3.2 | ||
278.06 € | 1 | 7 Days | 4 | ||
274.21 € | 1 | 8 Days | 5 | ||
283.01 € | 1 | 15 Days | 6 |
Loading...
Product Type | Welding rod | JIS Standard | Z3251 DF3C-700-B | Amount Of Content | 1 Box (20 kg) |
---|---|---|---|---|---|
Mass(g) | 20000 | Application and Usage Characteristic | For overlay welding of cutter knives, casings, etc. It has an extremely hard structure that's suitable for sediment wear that easily damages ordinary products. It easily breaks, making it unsuitable for multi-layered overlay. Machining with the welding intact is difficult. For the prevention of peeling, please perform post-welding heat treatment at about 600°C. | Chemical Composition of Deposited Metal C(%) | 0.74 |
Chemical Composition of Deposited Metal Si(%) | 1.8 | Chemical Composition of Deposited Metal Mn(%) | 1.2 | Chemical Composition of Deposited Metal Cr(%) | 3.8 |
Chemical Composition of Deposited Metal Mo(%) | <0.1 | Chemical Composition of Deposited Metal, Other | W:2.3 | Example of Weld Metal Hardness (Vickers Hardness) Welded State | 736 |
Example of Weld Metal Hardness (Vickers Hardness) After Heat Treatment | 535 600℃ X1h A.C | Recommended preheating temperature and temperature between paths | 200 °C or More | Identification Color, Rod End Color | Orange |
Identification Color, Secondary Color | Yellow |