Drill Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-25

Part Number
C-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.85 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Width(mm) 108 Depth(mm) 205 Height(mm) 59
Conforming diameter(mm) 1.0-13.0 / (0.5 increments) Storable number(Book) 25 Trusco Code 120-0852
Mass(g) 470 Features The drill stands up automatically when the lid is opened and removal is extremely convenient.

This page is Drill Case, part number C-25.
You can find the detail information about specifications and dimensions on part number C-25.

Tech Support