Pro Wipe Strong Towel【900-1,600 Pieces Per Package】

Pro Wipe Strong Towel
  • Volume Discount
[Features]
Paper cloth that is lint-free and has sufficient strength even when wet, suitable for wiping off water and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DIO-PP-008
DIO-PP-009
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sheet size
(mm)
Size (L x W x H)
(mm)
JAN Code Mass
(g)
Amount Of Content

140.54 €

1,600 Pieces Per Package

1 pack Available 5 Days 198×230250×105×8549020116223792821 Pack (100 Sheets)

160.42 €

900 Pieces Per Package

1 pack Available 5 Days 405×280140×205×10049020116216623471 Pack (50 Sheets)

Loading...

  1. 1

Basic information

Product Type Paper waste Shape Sheet Type Dry
Material Pulp, PP Features The wipe retains its strength even after getting wet with water. Wash and use pop-up type. Application Wiping off water, oil, liquids, and dirt

Tech Support