Configure
  • Shank height(mm)
  • Dimension L(mm)
  • Dimension A(mm)
  • Description
  • Dimension m(mm)
  • Dimension B
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 8 working days

Tool Block SGTBU (Clamp Division Type, CNC Lathe)

Tool Block SGTBU (Clamp Division Type, CNC Lathe)

Part number:

Still undefined. 12 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shank height

    (mm)

    Dimension L

    (mm)

    Dimension A

    (mm)

    Description

    Dimension m

    (mm)

    THTA

    Dimension B

    Dimension H2

    (mm)

    Dimension H4

    (mm)

    Screw

    Wrench

    Dimension A1

    Clamp Wedge

    Compatible Blade HG/CG/TG/DG/SG/HF/PCHBR□□

    Minimum order quantity
    25
    110
    23.0
    For Jet Cut
    5.3
    25X25
    32
    50
    8
    SR-M6X30DIN 912
    HW 5.0
    42
    BKU-110
    32-□-□
    1 pieces
    16
    86
    17.0
    -
    4.0
    16X16
    26
    43
    13
    SR-M6X30DIN 912
    HW 5.0
    34
    BKU-86
    SGIH/SGFH/DGFH HGFH/CGHN/TGHN PCHBR26□-□
    1 pieces
    20
    86
    21.0
    -
    4.0
    20X20
    26
    43
    9
    SR-M6X30DIN 912
    HW 5.0
    38
    BKU-86
    SGIH/SGFH/DGFH HGFH/CGHN/TGHN PCHBR26□-□
    1 pieces
    20
    100
    19
    -
    5.3
    20X20
    32
    50
    13
    SR-M6X30DIN 912
    HW 5.0
    38
    BKU-105
    SGIH/SGFH/DGFH HGFH/CGHN/TGHN PCHBR26□-□
    1 pieces
    25
    110
    26.1
    -
    4.0
    25X25
    26
    45
    5
    SR-M6X30DIN 912
    HW 5.0
    42
    BKU-100
    32-□-□
    1 pieces
    25
    110
    23.0
    -
    5.3
    25X25
    32
    50
    8
    SR-M6X30DIN 912
    HW 5.0
    42
    BKU-110
    32-□-□
    1 pieces
    25
    110
    23.0
    -
    5.3
    25X25
    45.0
    70
    27
    SR-M6X30DIN 912
    HW 5.0
    42
    BKU-110
    32-□-□
    1 pieces
    32
    110
    29.0
    -
    5.3
    32X32
    32
    54
    5
    SR-M6X30DIN 912
    HW 5.0
    48
    BKU-110
    32-□-□
    1 pieces
    32
    110
    29.0
    -
    5.3
    32X32
    45.0
    70
    20
    SR-M6X30DIN 912
    HW 5.0
    48
    BKU-110
    45-□
    1 pieces
    40
    114
    ̶
    -
    5.3
    40X40
    32
    57
    ̶
    SR-M6X30DIN 912
    HW 5.0
    60
    BKU-110
    45-□
    1 pieces
    40
    130
    41.0
    -
    8.0
    40X40
    52.6
    81
    22
    SR-M8X30DIN 912
    HW 6.0
    66
    BK-509
    52/53-□
    1 pieces
    50
    135
    41.0
    -
    8.0
    50X40
    52.6
    83
    14
    SR-M8X30DIN 912
    HW 6.0
    66
    BK-509
    52/53-□
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    471.25 €
    ( 560.79 € )
    8 working days
    351.79 €
    ( 418.63 € )
    8 working days
    369.77 €
    ( 440.03 € )
    8 working days
    369.77 €
    ( 440.03 € )
    8 working days
    377.84 €
    ( 449.63 € )
    8 working days
    377.84 €
    ( 449.63 € )
    8 working days
    471.25 €
    ( 560.79 € )
    6 working days
    405.69 €
    ( 482.77 € )
    8 working days
    507.18 €
    ( 603.54 € )
    8 working days
    598.79 €
    ( 712.56 € )
    8 working days
    896.98 €
    ( 1,067.41 € )
    8 working days
    1,143.97 €
    ( 1,361.32 € )
    8 working days

    More Information

    Basic information

    [Features]
    Clamping wedge removable tool block.
    [Features]
    For fastening.