Configure
  • Overall length (L)(mm)
  • Number of flutes(sheet)
  • Dimensions φDc(mm)
  • Dimensions Lf(mm)
  • Dimension ℓs(mm)
  • Dimensions ΦDc1(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TAC Mill DOFEEDMINI EXN06

TAC Mill DOFEEDMINI EXN06

Part number:

Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Overall length (L)

    (mm)

    Number of flutes

    (sheet)

    Dimensions φDc

    (mm)

    Dimensions Lf

    (mm)

    Dimension ℓs

    (mm)

    Dimensions ΦDc1

    (mm)

    Specifications

    Minimum order quantity
    150
    2
    32
    70
    80
    19.7
    Standard
    1 pieces
    200
    2
    32
    120
    80
    19.7
    Long
    1 pieces
    150
    2
    35
    45
    105
    22.7
    Standard
    1 pieces
    200
    2
    35
    45
    155
    22.7
    Long
    1 pieces
    150
    3
    40
    45
    105
    27.7
    Standard
    1 pieces
    220
    3
    40
    45
    175
    27.7
    Long
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    392.76 €
    ( 467.38 € )
    6 working days
    433.15 €
    ( 515.45 € )
    6 working days
    392.76 €
    ( 467.38 € )
    6 working days
    433.15 €
    ( 515.45 € )
    6 working days
    476.77 €
    ( 567.36 € )
    6 working days
    524.43 €
    ( 624.07 € )
    6 working days

    More Information

    Basic information

    Next-generation ultra-high-feed cutter for high-efficiency roughing - Large inclination lowers resistance and suppresses chatter. - 2 types of insert can fully cover small to large diameters