Configure
  • Overall length (L)(mm)
  • Dimensions φD2(mm)
  • Dimensions φd1(mm)
  • Dimension L1(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TUNGCAP C-ADI

TUNGCAP C-ADI

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Overall length (L)

(mm)

Dimensions φD2

(mm)

Dimensions φd1

(mm)

Dimension L1

(mm)

Minimum order quantity
75
20
55
49
1 pieces
85
25
60
60
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
480.40 €
( 571.68 € )
6 working days
480.40 €
( 571.68 € )
6 working days

More Information

Basic information

Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining