Configure
  • Dimension L(mm)
  • L1(mm)
  • L2(mm)
  • φD1(mm)
  • φD2(mm)
  • φd4(mm)
  • φd5(mm)
  • Dimension G(mm)
  • Fig
  • Est. shipping days
    • All
    • Within 6 working days

TUNGHOLD PS BT-JIS/MAZAK

TUNGHOLD PS BT-JIS/MAZAK

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension L

(mm)

L1

(mm)

L2

(mm)

φD1

(mm)

φD2

(mm)

φd4

(mm)

φd5

(mm)

Dimension G

(mm)

Fig

Minimum order quantity
18.4
43
23.4
-
8.0
13
4.0
M12
1
1 pieces
23
54.0
29.0
-
14.0
17
4.0
M16
2
1 pieces
23
54.0
29.0
-
14.0
17
5.5
M16
1
1 pieces
23
54.0
29.0
-
14.0
17
5.5
M16
2
1 pieces
25
74.0
34.0
28.00
21
25
8.0
M24
1
1 pieces
25
74.0
34.0
28.00
21
25
8.0
M24
2
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
44.54 €
( 53.00 € )
6 working days
48.71 €
( 57.96 € )
6 working days
44.54 €
( 53.00 € )
6 working days
48.71 €
( 57.96 € )
6 working days
55.18 €
( 65.66 € )
6 working days
57.95 €
( 68.96 € )
6 working days

More Information

Basic information

Unique functions and a wide range of variation. Supports all kinds of machining including collet chuck, end mill holder, face milling arbor, etc.