Nogaflex Omni Directional Arm with Permanent Magnet and Fine Adjustment Mechanism

Nogaflex Omni Directional Arm with Permanent Magnet and Fine Adjustment Mechanism

Product Details:

Manufacturer part number: NF1030

Brand: NOGAJAPAN

Price: 192.48

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF1030

Part Number
NF1030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.48 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Magnetic Stand (Arm Type) Size Small Adsorption Power(N) 280 (Permanent Magnet)
Mounting hole for measuring device φ8 (6 x 8 mm, with Adapter) Dovetail Groove Y/N Available Magnet width(mm) 16
Magnet Depth(mm) 60 Magnet Height(mm) 32 Overall Arm Length(mm) 128.5
Arm Size(mm) 56×51 Weight(kg) 0.442 Features 1 Powerful Popeye magnet bottom surface formed with a 150° V shape enabling attaching to cylindrical surfaces in addition to flat surfaces.

This page is Nogaflex Omni Directional Arm with Permanent Magnet and Fine Adjustment Mechanism, part number NF1030.
You can find the detail information about specifications and dimensions on part number NF1030.

Tech Support