Configure

Carbide Solid Mill Thread Unified Screw (UN)

Carbide Solid Mill Thread Unified Screw (UN)

Part number:

Still undefined. 20 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Overall Length (L)

    (mm)

    Shank diameter (d)

    Tool Diameter (D)

    (mm)

    Number of flutes

    Under Head Length (I)

    (mm)

    UNC

    UNF

    UNEF

    Pitch

    Minimum order quantity
    58
    6
    2.5
    3
    6
    5
    -
    -
    40TPI
    1 pieces
    58
    6
    3.2
    3
    6.8
    8
    10
    12
    32TPI
    1 pieces
    58
    6
    4.5
    3
    12.1
    1/4
    -
    -
    20TPI
    1 pieces
    58
    6
    4
    3
    11.3
    -
    1/4
    -
    28TPI
    1 pieces
    58
    6
    5
    3
    14.8
    5/16
    -
    -
    18TPI
    1 pieces
    58
    6
    5
    3
    14.3
    -
    5/16
    -
    24TPI
    1 pieces
    58
    6
    6
    3
    14.1
    -
    -
    7/16-1/2
    28TPI
    1 pieces
    58
    6
    6
    3
    16.7
    3/8
    -
    -
    16TPI
    1 pieces
    64
    8
    7
    3
    20.9
    7/16
    -
    -
    14TPI
    1 pieces
    64
    8
    7
    3
    20.6
    -
    3/8
    9/16-5/8
    24TPI
    1 pieces
    64
    8
    8
    3
    22.5
    1/2
    -
    -
    13TPI
    1 pieces
    73
    10
    10
    3
    26.5
    9/16
    -
    -
    12TPI
    1 pieces
    73
    10
    10
    3
    28.9
    5/8
    -
    -
    11TPI
    1 pieces
    73
    10
    10
    4
    26.1
    -
    9/16-5/8
    1 1/8-1 5/8
    18TPI
    1 pieces
    84
    12
    12
    3
    34.3
    3/4
    -
    -
    10TPI
    1 pieces
    84
    12
    12
    4
    31
    -
    3/4
    -
    16TPI
    1 pieces
    84
    12
    12
    5
    27.3
    -
    -
    3/4-1
    20TPI
    1 pieces
    105
    16
    15
    5
    37.2
    -
    7/8
    -
    14TPI
    1 pieces
    105
    16
    16
    3
    42.9
    1
    -
    -
    8TPI
    1 pieces
    105
    16
    16
    5
    41.3
    -
    1-1 1/2
    -
    12TPI
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    220.54 €
    ( 262.44 € )
    6 working days
    262.64 €
    ( 312.54 € )
    6 working days
    262.64 €
    ( 312.54 € )
    6 working days
    262.64 €
    ( 312.54 € )
    6 working days
    329.23 €
    ( 391.78 € )
    6 working days
    329.23 €
    ( 391.78 € )
    6 working days
    329.23 €
    ( 391.78 € )
    6 working days
    377.36 €
    ( 449.06 € )
    6 working days
    377.36 €
    ( 449.06 € )
    6 working days
    377.36 €
    ( 449.06 € )
    6 working days
    546.50 €
    ( 650.34 € )
    6 working days
    546.50 €
    ( 650.34 € )
    6 working days
    546.50 €
    ( 650.34 € )
    6 working days

    More Information

    Basic information

    For internal threading.

    [Features]
    · Threading is done in 1 pass.
    · Spiral grooves allow reduction of cutting torque and smoother processing.
    · Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
    · Starting with blade diameter of 2.2 mm, various small diameters are available.
    · Can be used to cut the effective thread up to the edge of blind holes.
    · The same tool can be used to machine workpieces of different materials.
    · The finish is very clean.
    · The unique multilayer coating extends the life of the tool.
    · Cutting pressure is reduced, enabling machining of thin workpieces.
    · The same tool can be used for left and right threading.