Configure

Carbide Solid Mill Thread with Oil Hole NPS

Carbide Solid Mill Thread with Oil Hole NPS

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Overall Length (L)

    (mm)

    Standard

    Shank diameter (d)

    Tool Diameter (D)

    (mm)

    Number of flutes

    Under Head Length (I)

    (mm)

    Pitch

    Minimum order quantity
    63
    1/8
    5/16 Inch
    7.6
    3
    10.8
    27-Inch models
    1 pieces
    76
    1/4 - 3/8
    3/8 inch
    9.5
    4
    16.2
    18-Inch models
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    273.20 €
    ( 325.11 € )
    6 working days
    347.02 €
    ( 412.95 € )
    6 working days

    More Information

    Basic information

    Internal and external use inch shank.

    [Features]
    · Threading is done in 1 pass.
    · Spiral grooves allow reduction of cutting torque and smoother processing.
    · Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
    · Starting with blade diameter of 2.2 mm, various small diameters are available.
    · Can be used to cut the effective thread up to the edge of blind holes.
    · The same tool can be used to machine workpieces of different materials.
    · The finish is very clean.
    · The unique multilayer coating extends the life of the tool.
    · Cutting pressure is reduced, enabling machining of thin workpieces.
    · The same tool can be used for left and right threading.