Configure
  • Outer Diameter(mm)
  • Blade thickness(mm)
  • Hole Diameter(mm)
  • Included ring bore diameter(mm)
  • Mass(g)
  • Type
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 6 working days
    • Within 10 working days

Diamond Wheel New Laser (Dry Type)

Diamond Wheel New Laser (Dry Type)

Part number:

Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter

    (mm)

    Blade thickness

    (mm)

    Hole Diameter

    (mm)

    Details Type

    Included ring bore diameter

    (mm)

    Mass

    (g)

    JAN Code

    Features 3

    Other

    Minimum order quantity
    105
    2
    20
    Regular Type
    15
    150
    4963202-079945
    -
    -
    1 pieces
    126
    2
    22
    Regular Type
    20
    210
    4963202-079983
    -
    -
    1 pieces
    151
    2.2
    25.4
    Regular Type
    25・22・20
    300
    4963202-080026
    -
    -
    1 pieces
    180
    2.2
    25.4
    Regular Type
    25・22・20
    400
    4963202-080064
    -
    -
    1 pieces
    205
    2.2
    25.4
    Regular Type
    25・22・20
    500
    4963202-080101
    -
    -
    1 pieces
    255
    2.8
    25.4
    Sound dampening type
    22・20
    1000
    4963202-079631
    It uses a quenched substrate, so it can cut perceived noise by 70%. (Based on internal data). It is friendly to the operator and the environment and is best for nighttime construction and areas with dense residential populations.
    The product may be made to support a "fixed ring". We ask for your understanding.
    1 pieces
    305
    3.2
    20
    Sound dampening type
    -
    1420
    4963202-079716
    It uses a quenched substrate, so it can cut perceived noise by 70%. (Based on internal data). It is friendly to the operator and the environment and is best for nighttime construction and areas with dense residential populations.
    The product may be made to support a "fixed ring". We ask for your understanding.
    1 pieces
    305
    3.2
    30.5
    Sound dampening type
    25.4・22・20
    1420
    4963202-079679
    It uses a quenched substrate, so it can cut perceived noise by 70%. (Based on internal data). It is friendly to the operator and the environment and is best for nighttime construction and areas with dense residential populations.
    The product may be made to support a "fixed ring". We ask for your understanding.
    1 pieces
    355
    3.2
    30.5
    Sound dampening type
    25.4・22・20
    2030
    4963202-079754
    It uses a quenched substrate, so it can cut perceived noise by 70%. (Based on internal data). It is friendly to the operator and the environment and is best for nighttime construction and areas with dense residential populations.
    The product may be made to support a "fixed ring". We ask for your understanding.
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    90.51 €
    ( 107.71 € )
    10 working days
    100.00 €
    ( 119.00 € )
    6 working days
    145.71 €
    ( 173.39 € )
    10 working days
    160.63 €
    ( 191.15 € )
    6 working days
    187.70 €
    ( 223.36 € )
    6 working days
    280.93 €
    ( 334.31 € )
    5 working days
    293.66 €
    ( 349.46 € )
    5 working days
    293.66 €
    ( 349.46 € )
    6 working days
    403.64 €
    ( 480.33 € )
    6 working days

    More Information

    Basic information

    New Laser SL-A, further advanced high performance. Further pursued performance improvements and excellent cost effectiveness of our best-selling model, Laser SL. Further pursued "sharpness + long life and safety". Achieves maximum performance.