Configure
  • Outer Diameter(mm)
  • Hole Diameter(mm)
  • Included ring bore diameter(mm)
  • Mass(g)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Diamond Wheel Laser Corner Cutter (Dry Type)

Diamond Wheel Laser Corner Cutter (Dry Type)

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Outer Diameter

    (mm)

    Hole Diameter

    (mm)

    Included ring bore diameter

    (mm)

    Mass

    (g)

    JAN Code

    Minimum order quantity
    105
    20
    15
    150
    4963202-034678
    1 pieces
    126
    22
    20
    240
    4963202-034715
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    96.98 €
    ( 115.41 € )
    6 working days
    142.73 €
    ( 169.85 € )
    6 working days

    More Information

    Basic information

    [Features]
    · For corner cutting and cutting concrete, blocks, etc.
    · The offset shape prevents the flange of power tools from making contact, enabling the corner between the wall of concrete blocks and floor surface to be cut, achieving a quick and beautiful finish.