SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube

SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube
  • Volume Discount
Work can be performed easily after setting a grip bar holder or insertion holder onto the stretch film. Can be positioned vertically when not in use. For package load collapse prevention

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SFH01B

Part Number
SFH01B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

14.25 €

3 Available 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Stretch film-related products Width(mm) 93 Main Body Dimension (Depth)(mm) 95
Main Body Dimension (Height)(mm) 190 JAN Code 4562126581123 Trusco Code 446-1819
Mass(g) 295 Features Simple operation can be performed merely by setting the grip bar holder and insertion holder in a stretch film. When not using, it can be stored vertically. Application Package Fall Prevention
Specifications For 3-inch paper tubes Material ABS Resin Amount Of Content 1 pc.

This page is SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube, part number SFH01B.
You can find the detail information about specifications and dimensions on part number SFH01B.

Tech Support