Configure
  • Overall Length(mm)
  • Mass(g)
  • Soft Wire Cutting Performance(φ/mm)
  • Medium-hard Wire Cutting Capability(φ/mm)
  • JAN Code
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Electronics Nippers 7742

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Overall Length

(mm)

Mass

(g)

Soft Wire Cutting Performance

(φ/mm)

Medium-hard Wire Cutting Capability

(φ/mm)

JAN Code

Minimum order quantity
115
85
0.3-1.3
1
4003773027997
1 pieces
130
125
0.3-1.6
1.3
4003773018773
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
130.84 €
( 155.70 € )
6 working days
135.67 €
( 161.45 € )
6 working days

More Information

Basic information

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Head finish: Mirror finish.
· Handle Specification: Comfort