Gear Wrench

Gear Wrench
  • Volume Discount
[Features]
· A revolutionary combination wrench that incorporates a ratchet gear structure (patented) in the offset part.
· Boasts excellent durability, and works without slipping thanks to 72 gears. (60 gears: 9 mm or less, 11/32" or less, 36 mm or more.)
· Beautiful mirror plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34205
34206
34207
34208
34210
34213
34228
38746
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
JAN Code

23.75 €

1 5 Days 1255.54712818994346

24.53 €

1 5 Days 12564712818994353

24.95 €

1 5 Days 13374712818994360

27.02 €

1 5 Days 14084712818994377

29.51 €

1 5 Days 159104712818993493

32.00 €

1 5 Days 178134712818993516

80.52 €

1 5 Days 402304712818994513

210.52 €

1 Available 7 Days 645464712818923155

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism Available Swivel (flex) N/A
Single Product/Set Classification Single Item Specifications Mirror Finish

Tech Support