Roller Cabinet 5 Levels (Bearing Rail)

Roller Cabinet 5 Levels (Bearing Rail)
  • Volume Discount
Medium-sized cabinet uses ball bearing rails for each drawer, resulting in smooth movement.
[Features]
· Drawer: 5 levels (uses ball bearing rails).
· Drawer size 3 upper levels: W 572 x D 380 x H 56 mm, 2 lower levels: W 572 x D 380 x H 123 mm.
· Package dimensions: W 770 x D 800 x H 560 mm.
· Mass: 51 kg, Total Weight with Packaging: 57.5 kg.
· Load capacity: 260 kg, top plate: 100 / drawer (1-3 tier): 25 each / drawer (4-5 tier): 30 kg each.
· Comes with a pipe handle so it can be easily transported. With magnet tool holder.
[Features]
· Convenient as a cabinet for storing tools, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54055R

Part Number
54055R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.65 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Toolbox Type Other Specifications Rail (Left and Right) JAN Code 4545301017259

This page is Roller Cabinet 5 Levels (Bearing Rail), part number 54055R.
You can find the detail information about specifications and dimensions on part number 54055R.

Tech Support