Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch (mm) | Cutting Direction | Weight (kg) | Dimension L1 (mm) | Dimensions ar (mm) | |
---|---|---|---|---|---|---|---|---|---|
50.90 € | 5 | 6 Days | 0.5 | Left-hand | 0.06 | 3.4 | 0.27 | ||
34.97 € | 10 | 20 Days | 0.5 | Right-hand | 0.06 | 3.4 | 0.27 | ||
34.97 € | 10 | 20 Days | 1 | Left-hand | 0.12 | 3.2 | 0.54 | ||
34.97 € | 10 | 20 Days | 1 | Right-hand | 0.12 | 3.2 | 0.54 | ||
50.90 € | 5 | 6 Days | 1.5 | Left-hand | 0.18 | 3 | 0.81 | ||
50.90 € | 5 | 6 Days | 1.5 | Right-hand | 0.18 | 3 | 0.81 | ||
34.97 € | 10 | 20 Days | 1.75 | Left-hand | 0.21 | 2.9 | 0.95 | ||
34.97 € | 10 | 20 Days | 1.75 | Right-hand | 0.21 | 2.9 | 0.95 | ||
34.97 € | 10 | 20 Days | 2 | Left-hand | 0.25 | 2.75 | 1.08 | ||
34.97 € | 10 | 20 Days | 2 | Right-hand | 0.25 | 2.75 | 1.08 | ||
34.97 € | 10 | 20 Days | 2.5 | Left-hand | 0.31 | 2.55 | 1.35 | ||
34.97 € | 10 | 20 Days | 2.5 | Right-hand | 0.31 | 2.55 | 1.35 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) | Minimum Machining Diameter(mm) | 10 |
---|---|---|---|---|---|
With/Without Cutting Oil Hole | N/A | With/without flat cutting blade | N/A | Tip Size | 7 |
Dimensions Dm(mm) | 7 | Detailed Material | GC1025 | l7(mm) | 3.8 |
f1(mm) | 5.8 | L1 Tolerance(mm) | ±0.02 | Core height(mm) | +0.05/-0 (+.002/-0) |
Configure
Basic Attributes
Pitch(mm)
Cutting Direction
Weight(kg)
Dimension L1(mm)
Type
Filter by standard shipping days
Optional Attributes