Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
116.51 € | 1 | Available | 6 Days | 1 | 6 | 60 | 6 | 2 | 20 | 11.20 | 0.016 | |
116.51 € | 1 | Available | 6 Days | 1.5 | 7 | 80 | 6 | 3 | 20 | 18.00 | 0.036 | |
135.05 € | 1 | Available | 6 Days | 2 | 8 | 80 | 6 | 4 | 14 | 22.40 | 0.036 | |
135.05 € | 1 | Available | 6 Days | 2.5 | 10 | 80 | 6 | 5 | 14 | 28.00 | 0.037 | |
135.05 € | 1 | Available | 6 Days | 3 | 10 | 80 | 6 | 6 | 14 | 35.50 | 0.038 | |
128.29 € | 1 | 6 Days | 4 | 16 | 100 | 8 | 8 | 14 | 45.00 | 0.06 | ||
178.66 € | 1 | 6 Days | 5 | 19 | 100 | 10 | 10 | 12 | 56.00 | 0.118 | ||
305.41 € | 1 | Available | 6 Days | 6 | 22 | 100 | 12 | 12 | 12 | 71.00 | 0.144 | |
490.83 € | 1 | Available | 6 Days | 8 | 26 | 100 | 16 | 16 | 12 | 90.00 | 0.144 |
Loading...
Type | Ball | work material | Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Curved surface | Torsional Angle(deg) | (30) |
Tool Diameter Tolerance | h9 | Shank diameter tolerance | h5 | Shank Type | Cylindrical shank |
Detailed Material | H10F | Specifications | center cut |
Configure
Basic Attributes
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool Diameter(mm)
Axial rake angle α0(deg)
Twist lsh(mm)
Type
Filter by standard shipping days
Optional Attributes