Configure
  • Shank height(mm)
  • Shank width(mm)
  • Function Width(mm)
  • Function Height(mm)
  • Function Length(mm)
  • Tip Size
  • Connection Size(mm)
  • Maximum Protrusion Quantity(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 8 working days

T-Max S Shank Tool Bit For Turning, 177.9

T-Max S Shank Tool Bit For Turning, 177.9

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shank height

    (mm)

    Shank width

    (mm)

    Function Width

    (mm)

    Function Height

    (mm)

    Function Length

    (mm)

    Tip Size

    iC

    Connection Size

    (mm)

    Maximum Protrusion Quantity

    (mm)

    Mass

    (Kg)

    Minimum order quantity
    20
    9
    9.4
    20
    120
    11
    1/4
    20X9
    19
    0.171
    1 pieces
    25
    13
    14.1
    25
    180
    16
    3/8
    25X13
    26.5
    0.5
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    173.81 €
    ( 206.83 € )
    6 working days
    184.70 €
    ( 219.79 € )
    8 working days