Configure

Coromant Capto, Cutting Head, CoroTurn RC Double Clamp, DDMNL

Coromant Capto, Cutting Head, CoroTurn RC Double Clamp, DDMNL

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Rake angle

    (°)

    Blade Inclination Angle

    (°)

    Lead Angle

    (°)

    Cutting Angle

    (°)

    Function Width

    (mm)

    Function Length

    (mm)

    Tip Size

    iC

    Gauge Chip

    Torque

    (Nm)

    Dimension Dm2 min mm 4)

    (mm)

    Dimensions D 5m

    (mm)

    Mass

    (Kg)

    Minimum order quantity
    -5
    -6
    -3
    48(93)
    0
    130
    15
    1/2
    DNMG 15 06 08
    3.9
    110
    63
    2
    1 pieces
    -5
    -6
    -3
    48(93)
    0
    130
    15
    1/2
    DNMG 15 04 08
    3.9
    110
    63
    2
    1 pieces
    -5
    -6
    -3
    48(93)
    33
    120
    15
    1/2
    DNMG 15 06 08
    3.9
    130
    63
    2.1
    1 pieces
    -5
    -6
    -3
    48(93)
    33
    120
    15
    1/2
    DNMG 15 04 08
    3.9
    130
    63
    2.1
    1 pieces
    -5
    -6
    -3
    48 (93 )
    0
    160
    15
    1/2
    DNMG 15 06 08
    3.9
    120
    80
    4.1
    1 pieces
    -5
    -6
    -3
    48 (93 )
    0
    160
    15
    1/2
    DNMG 15 04 08
    3.9
    120
    80
    4.1
    1 pieces
    -4
    -14
    -5
    50 (95)
    -
    160
    16
    3/8
    VNMG 16 04 08
    3
    110
    80
    4.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    619.99 €
    ( 737.79 € )
    8 working days
    617.16 €
    ( 734.42 € )
    8 working days
    619.99 €
    ( 737.79 € )
    8 working days
    619.99 €
    ( 737.79 € )
    8 working days
    672.40 €
    ( 800.16 € )
    8 working days
    672.40 €
    ( 800.16 € )
    6 working days
    815.60 €
    ( 970.56 € )
    8 working days