Configure

Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, CoroTurn RC Double Clamp, DDUNR / L

Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, CoroTurn RC Double Clamp, DDUNR / L

Part number:

Still undefined. 12 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Cutting Direction

    Specifications

    Function Width

    (mm)

    Function Length

    (mm)

    Gauge Chip

    Dimension Dm2 min mm 4)

    (mm)

    Dimensions D 5m

    (mm)

    Mass

    (Kg)

    Minimum order quantity
    Left-hand
    -
    27
    50
    DNMG 15 06 08
    140
    40
    0.4
    1 pieces
    Left-hand
    Tip thickness for 4.76 mm
    27
    50
    DNMG 15 04 08
    140
    40
    0.4
    1 pieces
    Right-hand
    -
    27
    50
    DNMG 15 06 08
    140
    40
    0.4
    1 pieces
    Right-hand
    Tip thickness for 4.76 mm
    27
    50
    DNMG 15 04 08
    140
    40
    0.4
    1 pieces
    Right-hand
    -
    35
    60
    DNMG 15 06 08
    165
    50
    0.8
    1 pieces
    Right-hand
    Tip thickness for 4.76 mm
    35
    60
    DNMG 15 06 08
    165
    50
    0.8
    1 pieces
    Left-hand
    -
    45
    65
    DNMG 15 06 08
    190
    63
    1.4
    1 pieces
    Left-hand
    Tip thickness for 4.76 mm
    45
    65
    DNMG 15 04 08
    190
    63
    1.4
    1 pieces
    Right-hand
    -
    45
    65
    DNMG 15 06 08
    190
    63
    1.4
    1 pieces
    Right-hand
    Tip thickness for 4.76 mm
    45
    65
    DNMG 15 04 08
    190
    63
    1.4
    1 pieces
    Left-hand
    -
    55
    80
    DNMG 15 06 08
    250
    80
    2.6
    1 pieces
    Right-hand
    -
    55
    80
    DNMG 15 06 08
    250
    80
    2.6
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    347.56 €
    ( 413.60 € )
    8 working days
    347.56 €
    ( 413.60 € )
    8 working days
    347.56 €
    ( 413.60 € )
    6 working days
    347.56 €
    ( 413.60 € )
    8 working days
    385.99 €
    ( 459.33 € )
    6 working days
    385.99 €
    ( 459.33 € )
    6 working days
    443.03 €
    ( 527.21 € )
    6 working days
    443.03 €
    ( 527.21 € )
    8 working days
    443.03 €
    ( 527.21 € )
    6 working days
    443.03 €
    ( 527.21 € )
    8 working days
    480.28 €
    ( 571.53 € )
    6 working days
    480.28 €
    ( 571.53 € )
    8 working days