Configure

Sandvik, T-Max P, Cutting Unit, Turning, DVVNN

Sandvik, T-Max P, Cutting Unit, Turning, DVVNN

Part number:

Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Function Length

    (mm)

    Dimension Dm1 min mm 4)

    (mm)

    Dimension Dm2 min mm 4)

    (mm)

    Dimensions D 5m

    (mm)

    Mass

    (Kg)

    Minimum order quantity
    62.0
    -
    152
    40
    0.4
    1 pieces
    65
    -
    170
    50
    0.5
    1 pieces
    65
    -
    190
    63
    1.0
    1 pieces
    80
    -
    250
    80
    2
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    347.56 €
    ( 413.60 € )
    8 working days
    385.99 €
    ( 459.33 € )
    8 working days
    443.03 €
    ( 527.21 € )
    8 working days
    480.28 €
    ( 571.53 € )
    6 working days