Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Unit, PSRNR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5-PSRNL-27060-12
C5-PSRNL-27060-15
C5-PSRNL-27060-19
C5-PSRNR-27060-15
C5-PSRNR-27060-19
C6-PSRNL-35065-15
C6-PSRNL-35065-19
C6-PSRNR-35065-15
C6-PSRNR-35065-19
C8-PSRNL-45080-19
C8-PSRNL-45080-25
C8-PSRNR-45080-19
C8-PSRNR-45080-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

383.15 €

1 6 Days Left-hand2760121/2SNMG 12 04 0850

383.15 €

1 6 Days Left-hand2760155/8SNMG 15 06 1250

384.21 €

1 6 Days Left-hand2760193/4SNMG 19 06 1250

384.21 €

1 6 Days Right-hand2760155/8SNMG 15 06 1250

384.21 €

1 6 Days Right-hand2760193/4SNMG 19 06 1250

441.01 €

1 6 Days Left-hand4565155/8SNMG 15 06 1263

441.01 €

1 8 Days Left-hand4565193/4SNMG 19 06 1263

439.47 €

1 6 Days Right-hand4565155/8SNMG 15 06 1263

441.01 €

1 8 Days Right-hand4565193/4SNMG 19 06 1263

478.09 €

1 6 Days Left-hand4580193/4SNMG 19 06 1280

478.09 €

1 8 Days Left-hand4580251SNMG 25 07 0480

478.09 €

1 8 Days Right-hand4580193/4SNMG 19 06 1280

478.09 €

1 8 Days Right-hand4580251SNMG 25 07 0480

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Coolant Inlet Style From tapered part to radial direction

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360