Configure

Sandvik, T-Max P, Cutting Unit, Turning, PSSNR/L

Sandvik, T-Max P, Cutting Unit, Turning, PSSNR/L

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Cutting Direction

    Lead Angle

    (°)

    Function Width

    (mm)

    Function Length

    (mm)

    Tip Size

    iC

    Gauge Chip

    f1s

    (mm)

    l1s

    (mm)

    Dimensions D 5m

    (mm)

    Minimum order quantity
    Right-hand
    45
    22
    32
    12
    1/2
    SNMG 12 04 08
    13.7
    40.3
    32
    1 pieces
    Left-hand
    45
    27
    40
    12
    1/2
    SNMG 12 04 08
    18.7
    50.3
    40
    1 pieces
    Right-hand
    45
    27
    42
    12
    1/2
    SNMG 12 04 08
    18.7
    50.3
    40
    1 pieces
    Left-hand
    45
    35
    52
    12
    1/2
    SNMG 12 04 08
    26.7
    60.3
    50
    1 pieces
    Right-hand
    45
    35
    52
    12
    1/2
    SNMG 12 04 08
    26.7
    60.3
    50
    1 pieces
    Left-hand
    15
    45
    52
    19
    3/4
    SNMG 15 06 12
    32.5
    64.5
    63
    1 pieces
    Right-hand
    15
    45
    52
    19
    3/4
    SNMG 15 06 12
    32.5
    64.5
    63
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    347.56 €
    ( 413.60 € )
    6 working days
    347.56 €
    ( 413.60 € )
    6 working days
    347.56 €
    ( 413.60 € )
    8 working days
    385.99 €
    ( 459.33 € )
    6 working days
    385.99 €
    ( 459.33 € )
    6 working days
    443.03 €
    ( 527.21 € )
    6 working days
    443.03 €
    ( 527.21 € )
    6 working days