Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SDJCR1012E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QS-SDJCR1012E07HP

Part Number
QS-SDJCR1012E07HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

272.86 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Cutting Direction Right-hand Rake angle(°) 0$-5 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications High precision coolant jet Cutting Angle(°) 48 (93)$93
Clearance angle(°) 7 Function Width(mm) 10 Function Height(mm) 10
Function Length(mm) 70 Dimension L3(mm) 21 Tip Size 07
Gauge Chip DCMT 07 02 04 Torque(Nm) 0.9

This page is Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SDJCR1012E, part number QS-SDJCR1012E07HP.
You can find the detail information about specifications and dimensions on part number QS-SDJCR1012E07HP.

Tech Support