Outer Diameter Turning - Tools For Compact Lathe, Shank Tool Bit, Short Tool Bit For QS Holding System, QS- SVABR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QS-SVABR1212E11-B1
QS-SVABR1616E11-B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)

206.90 €

1 6 Days 12121212

205.97 €

1 6 Days 16161616

Loading...

  1. 1

Basic information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Cutting Direction Right-hand Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 0 Specifications Tip thickness 03 = for 3.18 mm (2 = 1/8 inch) Cutting Angle(°) 90
Clearance angle(°) 5 Function Length(mm) 70 Dimension L3(mm) 26
Tip Size 11 Gauge Chip VBMT 11 03 04 Torque(Nm) 0.9

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360