Configure

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSRNR/L -4

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSRNR/L -4

Part number:

Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Cutting Direction

    Function Width

    (mm)

    Function Length

    (mm)

    Gauge Chip

    Torque

    (Nm)

    Dimension Dm2 min mm 4)

    (mm)

    Dimensions D 5m

    (mm)

    Minimum order quantity
    Left-hand
    22
    50
    CNGN 12 07 08
    3.9
    140
    40
    1 pieces
    Left-hand
    27
    60
    SNGN 12 07 08
    3.9
    165
    50
    1 pieces
    Right-hand
    27
    60
    SNGN 12 07 08
    3.9
    165
    50
    1 pieces
    Left-hand
    35
    65
    SNGN 15 07 12
    6.4
    190
    63
    1 pieces
    Right-hand
    35
    65
    SNGN 12 07 08
    3.9
    190
    63
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    446.29 €
    ( 531.09 € )
    6 working days
    498.37 €
    ( 593.06 € )
    6 working days
    498.37 €
    ( 593.06 € )
    6 working days
    574.66 €
    ( 683.85 € )
    6 working days
    574.66 €
    ( 683.85 € )
    6 working days