Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Head, DTFNR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4-DTFNL-27050-16
C4-DTFNR-27050-16
C5-DTFNL-35060-16
C5-DTFNR-35060-16
C5-DTFNR-35060-22
C6-DTFNL-45065-22
C6-DTFNR-45065-16
C6-DTFNR-45065-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

345.98 €

1 8 Days Left-hand91-12750163/8TNMG 16 04 081.7140400.4

345.98 €

1 8 Days Right-hand91-12750163/8TNMG 16 04 081.7140400.4

383.15 €

1 6 Days Left-hand-1913560163/8TNMG 16 04 081.7165500.8

384.21 €

1 8 Days Right-hand-1913560163/8TNMG 16 04 081.7165500.8

383.15 €

1 6 Days Right-hand-1913560221/2TNMG 22 04 083.9165500.8

441.01 €

1 8 Days Left-hand-1914565221/2TNMG 22 04 083.9190631.5

439.47 €

1 6 Days Right-hand-1914565163/8TNMG 22 04 081.7190631.4

441.01 €

1 8 Days Right-hand-1914565221/2TNMG 16 04 083.9190631.4

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application End Face Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Coolant Inlet Style In the axial direction from the center Dimension Dm1 min mm 4)(mm) 110

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360