CAT'S EYE (CEO Type)

CAT'S EYE (CEO Type)
[Features]
· Attach to the tool post and machine by rotating the workpiece.
· A diamond tip is mounted to the tip of the tool, enabling the finishing of high-hardness materials.
· The tip is a throwaway type and the consumables can be easily replaced.
[Applications]
· For finish machining of hardened materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CEO4D1L-S25
CEO4D1R-S25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Selfishly Trusco Code

2,468.94 €

1 13 Days Left486-0501

2,468.94 €

1 13 Days Right486-0535

Loading...

  1. 1

Basic information

Shank size(mm) 25 Workpiece Hardness HRC40~60 Mass(g) 1000

Tech Support