Electric Screwdriver Socket (Rechargeable Tool, 18 V Compatible), Set of 10 Units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TEF-10S-10

Part Number
TEF-10S-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.38 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Opposite side dimensions(mm) 10 Overall Length(mm) 75
Shaft measurements(mm) 6.35 JAN Code 4989999344417 Trusco Code 488-6623
Mass(g) 400/box

This page is Electric Screwdriver Socket (Rechargeable Tool, 18 V Compatible), Set of 10 Units, part number TEF-10S-10.
You can find the detail information about specifications and dimensions on part number TEF-10S-10.

Tech Support