Modification-Proof Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

262040

Part Number
262040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

27.37 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Blue Type Width(mm) 20
Length(m) 10 Thickness(mm) 0.1 Display Content VOID
Color Details Blue Details Type Non-Stick Cord Security Tape-A
Amount Of Content 1 Roll

This page is Modification-Proof Tape, part number 262040.
You can find the detail information about specifications and dimensions on part number 262040.

Tech Support