Scotch®, Ultra-Transparent Tape S【10 Pieces Per Package】

Scotch®, Ultra-Transparent Tape S
  • Volume Discount
[Features]
· A highly transparent tape for a clean finish, which won't turn yellow over time.
· Uses a special rubber-based adhesive for approximately twice the adhesive power of conventional tape. (Compared to conventional tape from the same manufacturer.)
· Features on the GPN eco-net web page.
· Sticks firmly in place, wont' peel off on its own.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-12N
BK-15N
BK-18N
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
JAN Code Trusco Code Amount Of Content

16.56 €

10 Pieces Per Package

1 pack Available 6 Days 124549395164370495-57221 Pack (10 pcs)

18.04 €

10 Pieces Per Package

1 pack 6 Days 154549395164387495-57311 Pack (10 pcs)

21.51 €

10 Pieces Per Package

1 pack 6 Days 184549395164394495-57491 Pack (10 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Length(m) 35
Thickness(mm) 0.046 Color Details Clear Adhesiveness 3.6N/10mm
Tensile Strength 30N/10mm Winding Core Diameter 3 inches (76 mm) Amount Of Content 1 Pack (10 pcs)

Tech Support