Tape Cutter

Tape Cutter
  • Volume Discount
[Features]
· Slim and easy to use, with a durable metal body.
· Dual-use: large rolls (ø approx. 76 mm) and small rolls (ø approx. 25 mm).
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD-100-BK

Part Number
TD-100-BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

49.22 €

2 Available 6 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Fixture Color Black Width(mm) 46
Color Details Black Depth(mm) 160 Height(mm) 109
Trusco Code 394-6746 Mass(g) 1160 Maximum Tape Width(mm) 24
Features Slim and easy to use. The main body is a metal product with good durability. Specifications Main Body Dimensions (Width X Depth X Height) 46 X 160 X 109 mm Amount Of Content 1 unit

This page is Tape Cutter, part number TD-100-BK.
You can find the detail information about specifications and dimensions on part number TD-100-BK.

Tech Support