• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

3M Scotch, Sealing Masking Tape (for Glass or Sashes)【5-8 Pieces Per Package】

3M Scotch, Sealing Masking Tape (for Glass or Sashes)
A masking tape that securely adheres to surfaces, for sealing glass and metallic window frames.
[Features]
· Sticks to thin metallic window frames and cut glass, and even works on damp surfaces.
· The tape comes off the reel easily, and sticks down smoothly.
· Won't produce much static electricity and won't leave adhesive on the surface.
[Applications]
· Masking when sealing glass and metallic window frames.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
79H-15X18
79H-18X18
79H-24X18
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
JAN Code Trusco Code Amount Of Content

11.17 €

8 Pieces Per Package

1 pack 6 Days 154548623578729491-61311 Pack (8 pcs)

11.78 €

7 Pieces Per Package

1 pack 6 Days 184548623578736491-61401 Pack (7 pcs)

11.24 €

5 Pieces Per Package

1 pack 6 Days 244548623578750491-61661 Pack (5 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Blue Type Length(m) 18
Thickness(mm) 0.09 Color Details Blue Adhesiveness 1.2N/10mm
Tensile Strength 34N/10mm Cutting Method Can cut by hand

Tech Support