• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

3M Self-Welding Insulating Tape, Fit Tape

3M Self-Welding Insulating Tape, Fit Tape

Product Details:

Manufacturer part number: FIT-TAPE

Brand: 3M

Price: 7.83

Delivery time: 6 Days


Technical Data:

Amount Of Content: 1 Roll


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FIT-TAPE

Part Number
FIT-TAPE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

7.83 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 20
Length(m) 10 Thickness(mm) 0.5 Color Details Black
Tensile Strength 19.6N/20mm JAN Code 4901690728273 Trusco Code 217-2798
Dielectric breakdown strength 28kV/mm Overlay Adhesive Strength 19.6N/20mm Cutting Method Cutter Required
Amount Of Content 1 Roll

This page is 3M Self-Welding Insulating Tape, Fit Tape, part number FIT-TAPE.
You can find the detail information about specifications and dimensions on part number FIT-TAPE.

Tech Support