Polyethylene Tie【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PT-410-BK
PT-410-GN
PT-410-W
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Trusco Code Quantity

4.36 €

200 Pieces Per Package

1 pack 6 Days Black215-41371 Bag (200 pcs.)

5.17 €

200 Pieces Per Package

1 pack 6 Days Green215-41451 Bag (200 pcs.)

4.36 €

200 Pieces Per Package

1 pack 6 Days White215-41291 Bag (200 pcs.)

Loading...

  1. 1

Basic information

Product Type Other Width(mm) 4 Length(mm) 100
Maximum Binding Radius(mm) 70 Mass(g) 48 Quantity 1 Bag (200 pcs.)

Tech Support