Rubber Band (Amber Color)【1-430 Pieces Per Package】

Rubber Band (Amber Color)
  • Volume Discount
Standard rubber band for binding.
[Features]
· This rubber band features good elongation and is easy to handle.
[Applications]
· Ideal for tying off small bags and bundling together accessories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TT-01
TT-03
TT-07
TT-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Folding Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

1.90 €

430 Pieces Per Package

50 packs Available 7 Days 1254903599042405754-1651301 Pack (430 pcs)

1.76 €

260 Pieces Per Package

50 packs Available 9 Days 1504903599042429754-1678301 Pack (260 pcs)

1.81 €

20 Available 7 Days 11114903599042467494-8556201 Pack (10 pcs)

1.90 €

20 Available 6 Days 222404903599042535494-8602301 Pack (3 pcs)

Loading...

  1. 1

Basic information

Product Type Rubber band Color Amber Color

Tech Support