Optional Parts for Metal Rack Tension Pole【2 Pieces Per Package】

Optional Parts for Metal Rack Tension Pole
[Features]
· Metal Rack dedicated part. The Metal Rack can be extended to reach ceilings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR-18TPP

Part Number
MR-18TPP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.11 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Material Steel Depth(mm) 60 Height(mm) 1015
Product Type Lightweight Type (Up to 200 kg) Other Option Width(mm) 47
JAN Code 4905009317622 Trusco Code 404-7761

This page is Optional Parts for Metal Rack Tension Pole, part number MR-18TPP.
You can find the detail information about specifications and dimensions on part number MR-18TPP.

Tech Support