Configure
  • Frontage(mm)
  • Depth(mm)
  • Maximum Load(kg/unit)
  • JAN Code
  • Trusco Code
  • Amount Of Content
  • Est. shipping days
    • All
    • Within 6 working days

Kobanzame Magnet Ring Hook

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Frontage

    (mm)

    Depth

    (mm)

    Maximum Load

    (kg/unit)

    JAN Code

    Trusco Code

    Specifications

    Amount Of Content

    Minimum order quantity
    62
    68
    1
    4989999394962
    765-7846
    Inside Dimensions of Ring Section (mm) :47×37
    1 pc.
    5 pieces
    30
    51
    2
    4989999394955
    765-7854
    Inside Dimensions of Ring Section (mm) :14×12
    1 pc.
    5 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    23.12 €
    ( 27.51 € )
    6 working days
    21.62 €
    ( 25.73 € )
    6 working days