Deep Socket Wrench Set (Hex Type)

Deep Socket Wrench Set (Hex Type)
[Features]
· A set of wrenches geared towards detailed work.
· An additional version of the SL25 deep socket type wrenches.
[Applications]
· For machine maintenance.
· · Useful as a standing tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL25L

Part Number
SL25L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity in pack

106.13 €

1 7 Days 1 set

Loading...

  1. 1

Basic information

Set Contents Qty(Point) 37 JAN Code 7314150256570 Set Content 1 Socket dynamic drive (hex type) (4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm), deep socket dynamic drive (hex type) (4, 5, 6, 7, 8, 9, 10, 11, 12, 13 mm), 2‑component ratchet handle with quick release (60 gears, 125 mm), tool bits (Cross head 2, PZ2, 4 mm, 5 mm, 6 mm, T10, T15, T20, T25, T30, T40), bit holder, extension bar 100 mm
Quantity in pack 1 set

This page is Deep Socket Wrench Set (Hex Type), part number SL25L.
You can find the detail information about specifications and dimensions on part number SL25L.

Tech Support