Durable Socket Single (Charging Tool: Compatible With 18 V)

Durable Socket Single (Charging Tool: Compatible With 18 V)
  • Volume Discount
[Features]
· 5 times more durable. The RH structure absorbs impact.
· Uses the torsion effect to absorb twisting on the shaft section.
· Uses dampening to reduce the amount of bending stress applied to the shaft.
· Compatible with 18‑V electric impact drivers.

(i)Remark

  • This product is conductive. Take precautions to prevent electric shock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSK-T19-6K
TSK-T30-6K
TSK-T32-6K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opposite side dimensions
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

22.02 €

1 Available 6 Days 191024975364163349469-9505126

38.28 €

1 Available 6 Days 301034975364163387469-9548241

43.62 €

1 Available 6 Days 321034975364163394469-9556261

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Shaft measurements(mm) 6.35 Type 6 Sq.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360