Configure

Torque Grip

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Overall length (mm)

    JAN Code

    Trusco Code

    Mass

    (g)

    Product Name

    Minimum order quantity
    77.5
    4953488294323
    433-1028
    48
    TONE torque grip 1.2 N·m
    1 pieces
    77.5
    4953488294347
    433-1044
    48
    TONE torque grip 2 N·m
    1 pieces
    64.5
    4953488294361
    433-1061
    65
    TONE torque grip 5 N·m
    1 pieces
    77.5
    4953488294309
    433-1001
    48
    TONE torque grip 0.6 N·m
    1 pieces
    77.5
    4953488294330
    433-1036
    48
    TONE torque grip 1.4 N·m
    1 pieces
    77.5
    4953488294316
    433-1010
    48
    TONE torque grip 0.9 N·m
    1 pieces
    77.5
    4953488294354
    433-1052
    48
    TONE torque grip 3 N·m
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    24.59 €
    ( 29.26 € )
    10 working days
    24.59 €
    ( 29.26 € )
    10 working days
    24.59 €
    ( 29.26 € )
    6 working days
    24.59 €
    ( 29.26 € )
    10 working days
    24.59 €
    ( 29.26 € )
    6 working days
    24.59 €
    ( 29.26 € )
    6 working days
    29.82 €
    ( 35.49 € )
    6 working days

    More Information

    Basic information

    [Features]
    · As one can feel the click when holding, anyone can manage the torque easily.
    · Ideal for tip installation and various maintenance.
    · Even the tips of the bits are magnetized so that screws can be held easily.