Steel Strap Cutter With Sliding Striker

Steel Strap Cutter With Sliding Striker
  • Volume Discount
[Features]
· Applying impact using the striker allows the blade tip to enter even tightly wound steel strap with greater ease.
· Easily cuts steel strapping that could not be cut with conventional steel strap cutters.
· The handle is telescopic.
[Applications]
· Ideal for cutting steel strapping for packing, such as iron plate, tin plate and bearing hoops.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS600SS

Part Number
SS600SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

241.57 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Iron Cutter Cutting Capacity: Thickness x Width(mm) 1.3 x 51, 1.2 x 32 x 2 sheets Overall Length(mm) 670
Abstract Integrated JAN Code 4953830075075 Trusco Code 772-8875
Mass(g) 3000

This page is Steel Strap Cutter With Sliding Striker, part number SS600SS.
You can find the detail information about specifications and dimensions on part number SS600SS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360