Parts Box

Parts Box

Click on this image to zoom in.

Click on this image to zoom in.

  • R​S​P​-​3​6​0​A​-​B
  • R​S​P​-​3​6​0​C​-​B
  • R​S​P​-​3​6​0​D​-​B
  • R​S​P​-​3​6​0​E​-​B
  • R​S​P​-​4​3​0​A​-​B
  • R​S​P​-​4​3​0​C​-​B
  • R​S​P​-​4​3​0​D​-​B
[Features]
· It is possible to store away small objects and components neatly.
· Cylinder lock not attachable (sold separately)
· Material: Steel
[Applications]
· Dedicated Parts Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSP-360E-B

Part Number
RSP-360E-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.97 €

1 6 Days

Loading...

  1. 1

Basic information

Case Size (Frontage x Depth x Height)(mm) 360×205×54 Mass(g) 1800 Case color Blue
Effective inside dimensions (frontage x depth x height)(mm) 360×204×53 JAN Code 4963241001402 Trusco Code 487-3637

This page is Parts Box, part number RSP-360E-B.
You can find the detail information about specifications and dimensions on part number RSP-360E-B.

Tech Support