Electroplated Diamond Bar (Shaft Diameter 3 mm)

Electroplated Diamond Bar (Shaft Diameter 3 mm)
[Features]
· The rough diamond abrasive grains provide excellent sharpness.
· Ideal for coarse grinding in which a particular finishing roughness is not required.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AD2601
AD2623
AD2631
AD2633
AD2642
AD2643
AD2801
AD2803
AD2804
AD2851
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Shape Diamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Angle
(°)
JAN Code Trusco Code

45.42 €

1 6 Days 140Taper type35000065.525.056.04571130851788498-7152

62.79 €

1 6 Days 120Conical obtuse-angled tip104500062.5121045.04571130851887498-7250

29.75 €

1 6 Days 120Conical obtuse-angled tip310000042.52.56604571130851894498-7268

51.40 €

1 6 Days 120Conical obtuse-angled tip105000059.0910604571130851917498-7284

48.57 €

1 6 Days 120Conical obtuse-angled tip66700043.036904571130851931498-7306

51.40 €

1 6 Days 120Conical obtuse-angled tip106300045.0510904571130851948498-7314

26.84 €

1 6 Days 120Spherical26700041.525-4571130852013498-7322

40.80 €

1 6 Days 120Spherical46700043.545-4571130852037498-7349

43.93 €

1 9 Days 120Spherical56700044.555-4571130852044498-7357

76.07 €

1 6 Days 320Reverse Taper Type103000044.099604571130852075498-7373

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360