Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FC4702 |
FC4761 |
FC4801 |
FC4802 |
FC4831 |
FC4832 |
FC4861 |
FC4862 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.28 € | 3 Pieces Per Package | 1 pack | 6 Days | 25 | 15 | 0.3 | 52 | 77 | 3000 | 4571130887442 | 499-3730 | Steel | 127 | 1 Bag (3 pcs) | ||
31.92 € | 3 Pieces Per Package | 1 pack | 7 Days | 25 | 10 | 0.3 | 47 | 72 | 5000 | 4571130887541 | 499-3748 | Stainless Steel | 60 | 1 Bag (3 pcs) | ||
17.97 € | 3 | 6 Days | 15 | 20 | 0.3 | 52 | 67 | 3000 | 4571130887596 | 499-3756 | Steel | 39 | 1 pc (1 pc) | |||
25.40 € | 3 | 9 Days | 25 | 30 | 0.3 | 60 | 85 | 3000 | 4571130887602 | 499-3764 | Steel | 76 | 1 pc (1 pc) | |||
23.40 € | 3 | 9 Days | 15 | 20 | 0.15 | 52 | 67 | 3000 | 4571130887619 | 499-3772 | Brass | 38 | 1 pc (1 pc) | |||
28.68 € | 3 | 6 Days | 25 | 30 | 0.15 | 60 | 85 | 3000 | 4571130887626 | 499-3781 | Brass | 76 | 1 pc (1 pc) | |||
23.44 € | 3 | 6 Days | 15 | 20 | 0.3 | 52 | 67 | 3000 | 4571130887633 | 499-3799 | Stainless Steel | 41 | 1 pc (1 pc) | |||
28.65 € | 3 | 9 Days | 25 | 30 | 0.3 | 60 | 85 | 3000 | 4571130887640 | 499-3802 | Stainless Steel | 72 | 1 pc (1 pc) |
Loading...
Product Type | Wheel Brush | Shaft Diameter(mm) | 6 |
---|
Configure
Basic Attributes
Brush Long(mm)
Outer Diameter(mm)
Wire diameter(mm)
Shaft length(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Type
Filter by standard shipping days
Optional Attributes